3102h Digital Outputs
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3102h | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
| SOUT1DUAL Activation (SOUT1/2) | 3102h | 1 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| SOUT2DUAL Activation (SOUT3/4) | 3102h | 2 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| SOUT1DUAL Source | 3102h | 3 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| SOUT2DUAL Source | 3102h | 4 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| SOUT1 Source | 3102h | 5 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| SOUT2 Source | 3102h | 6 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| SOUT3 Source | 3102h | 7 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
| SOUT4 Source | 3102h | 8 | Unsigned8 | - | - | Read/Write | No | v1, v2 |





